Rectifier Easy Mount

W1524LC300KBN

  • Electrical Characteristics
    • Catalog # W1524LC300KBN
    • Max Repetitive Reverse Voltage (VRRM) (V) 3000
    • TJ Max (°C) 160
    • Package Type WC64
    • Kit / Sub-Assembly Yes
    • Base Polarity Cathode
    • Maximum Surge Current [Diode] (kA) 13.4
    • I2t [Diode] (A2s) 898 x 10³
    • Threshold Voltage (V) 0.87
    • Slope Resistance (mOhm) 0.323
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 470