Rectifier Easy Mount

W1748LC220KCR

  • Electrical Characteristics
    • Catalog # W1748LC220KCR
    • Max Repetitive Reverse Voltage (VRRM) (V) 2200
    • TJ Max (°C) 175
    • Package Type WC65
    • Base Polarity Anode
    • Maximum Surge Current [Diode] (kA) 13.5
    • I2t [Diode] (A2s) 911 x 10³
    • Threshold Voltage (V) 0.87
    • Slope Resistance (mOhm) 0.28
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 690