Rectifier Easy Mount

W2058LC120KBR

  • Electrical Characteristics
    • Catalog # W2058LC120KBR
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • TJ Max (°C) 175
    • Package Type WC64
    • Kit / Sub-Assembly Yes
    • Base Polarity Anode
    • Maximum Surge Current [Diode] (kA) 16.1
    • I2t [Diode] (A2s) 1.30 x 10⁶
    • Threshold Voltage (V) 0.79
    • Slope Resistance (mOhm) 0.192
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 760