Rectifier Easy Mount

W3082MC450KDN

  • Electrical Characteristics
    • Catalog # W3082MC450KDN
    • Max Repetitive Reverse Voltage (VRRM) (V) 4500
    • TJ Max (°C) 160
    • Package Type WC66
    • Base Polarity Cathode
    • Maximum Surge Current [Diode] (kA) 26.6
    • I2t [Diode] (A2s) 3.54 x 10⁶
    • Threshold Voltage (V) 0.923
    • Slope Resistance (mOhm) 0.192
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 1030