Rectifier Easy Mount

W3708MC350KDR

  • Electrical Characteristics
    • Catalog # W3708MC350KDR
    • Max Repetitive Reverse Voltage (VRRM) (V) 3500
    • TJ Max (°C) 160
    • Package Type WC66
    • Base Polarity Anode
    • Maximum Surge Current [Diode] (kA) 33.7
    • I2t [Diode] (A2s) 5.68 x 10⁶
    • Threshold Voltage (V) 0.958
    • Slope Resistance (mOhm) 0.112
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 1240