Rectifier Easy Mount

W3842MC280KDN

  • Electrical Characteristics
    • Catalog # W3842MC280KDN
    • Max Repetitive Reverse Voltage (VRRM) (V) 2800
    • TJ Max (°C) 160
    • Package Type WC66
    • Base Polarity Cathode
    • Maximum Surge Current [Diode] (kA) 33.5
    • I2t [Diode] (A2s) 5.61 x 10⁶
    • Threshold Voltage (V) 0.831
    • Slope Resistance (mOhm) 0.118
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 1225