background-waves

W3842MC280KDR

Product Status| Activei

W3842MC280KDR

| Series: Rectifier Easy Mount
info

These single side cooled square base mounting clamps are suitable for 34 mm to 50 mm pole face devices with clamping force in the range from 1130 Kgf to 2140 Kgf. Suitable for devices with blocking voltages from 400 volts up to 6 KV. Standard part replacements to the obsolete flat based power silicon diodes types: KBN, KBR, KCN, KCR, KDN, KDR.

PropertyValue
VRRM (V)
2800
TJ Max (°C)
160
Package Type
WC66
Base Polarity
Anode
IFAV @ TC = 100 ° (A)
1325
Maximum Surge Current [Diode] (kA)
33.5
I2t [Diode] (A2s)
5.61 x 10⁶
V0 (V)
0.831
rS (mΩ)
0.118
RthJC (K/W)
0.037

W3842MC280KDR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
W3842MC280KDR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.