Rectifier Easy Mount

W5636MC150KDR

  • Electrical Characteristics
    • Catalog # W5636MC150KDR
    • Max Repetitive Reverse Voltage (VRRM) (V) 1500
    • TJ Max (°C) 175
    • Package Type WC66
    • Base Polarity Anode
    • Maximum Surge Current [Diode] (kA) 43.9
    • I2t [Diode] (A2s) 9.64 x 10⁶
    • Threshold Voltage (V) 0.698
    • Slope Resistance (mOhm) 0.059
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 2035