Rectifier Stud Type

W1263YC250KES

  • Electrical Characteristics
    • Catalog # W1263YC250KES
    • TJ Max (°C) 175
    • Package Type W114
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2500
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 11000
    • I2t [Diode] (A2s) 405 x 10³
    • Threshold Voltage (V) 0.87
    • Slope Resistance (mOhm) 0.33
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.1249
    • Thermal resistance [junction-case] 120° Rect. Pulse (K/W) 0.1359
    • Sample Request No
    • Average Continuous Current Rating @ TC = 55 ℃ (A) 675