Standard Diode up to 1800V

DMA100A1600NB

  • Electrical Characteristics
    • Catalog # DMA100A1600NB
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 95
    • Max Reverse Recovery Current 850
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.86
    • slope resistance for power loss calculation 5.3
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.1
    • Average Continuous Current Rating 50
    • Sample Request Yes
    • Package Type SOT-227UI (minibloc)