Standard Diode up to 1800V

DMA10P1200HR

  • Electrical Characteristics
    • Catalog # DMA10P1200HR
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 145
    • Max Reverse Recovery Current 120
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.81
    • slope resistance for power loss calculation 34
    • Thermal resistance [junction-case] (K/W) 2
    • Thermal Resistance caseheatsink KW 0.3
    • Average Continuous Current Rating 10
    • Sample Request Yes
    • Package Type ISO247