Standard Diode up to 1800V

DMA150E1600NA

  • Electrical Characteristics
    • Catalog # DMA150E1600NA
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 110
    • Max Reverse Recovery Current 3000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.78
    • slope resistance for power loss calculation 1.8
    • Thermal resistance [junction-case] (K/W) 0.2
    • Thermal Resistance caseheatsink KW 0.1
    • Average Continuous Current Rating 150
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)