Standard Diode up to 1800V

DMA200XA1600NA

  • Electrical Characteristics
    • Catalog # DMA200XA1600NA
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 1500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 4
    • Thermal resistance [junction-case] (K/W) 0.3
    • Thermal Resistance caseheatsink KW 0.1
    • Average Continuous Current Rating 100
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)