Standard Diode up to 1800V

DMA30IM1600PZ

  • Electrical Characteristics
    • Catalog # DMA30IM1600PZ
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 140
    • Max Reverse Recovery Current 300
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.82
    • slope resistance for power loss calculation 14.1
    • Thermal resistance [junction-case] (K/W) 0.7
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 30
    • Sample Request Yes
    • Package Type TO-263AB (D2Pak) (2HV)