Standard Diode up to 1800V

DMA50P1200HB

  • Electrical Characteristics
    • Catalog # DMA50P1200HB
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 130
    • Max Reverse Recovery Current 650
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.81
    • slope resistance for power loss calculation 8.6
    • Thermal resistance [junction-case] (K/W) 0.45
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 50
    • Sample Request Yes
    • Package Type TO-247AD