Standard Diode up to 1800V

DMA80I1600HA

  • Electrical Characteristics
    • Catalog # DMA80I1600HA
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 125
    • Max Reverse Recovery Current 1300
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.82
    • slope resistance for power loss calculation 4.8
    • Thermal resistance [junction-case] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 80
    • Sample Request Yes
    • Package Type TO-247AD