Standard Diode up to 1800V

DSI2X55-12A

  • Electrical Characteristics
    • Catalog # DSI2X55-12A
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 95
    • Max Reverse Recovery Current 800
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.88
    • slope resistance for power loss calculation 5.4
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.1
    • Average Continuous Current Rating 60
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)