Standard Diode up to 1800V

DSI30-08A

  • Electrical Characteristics
    • Catalog # DSI30-08A
    • Maximum Repetitive Blocking Voltage (V) 800
    • Case temperature 130
    • Max Reverse Recovery Current 300
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.82
    • slope resistance for power loss calculation 14.1
    • Thermal resistance [junction-case] (K/W) 0.9
    • Thermal Resistance caseheatsink KW 0.5
    • Average Continuous Current Rating 30
    • Sample Request Yes
    • Package Type TO-220AC