Standard Diode up to 1800V

DSP25-16A

  • Electrical Characteristics
    • Catalog # DSP25-16A
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 135
    • Max Reverse Recovery Current 300
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.81
    • slope resistance for power loss calculation 13.8
    • Thermal resistance [junction-case] (K/W) 0.9
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 25
    • Sample Request Yes
    • Package Type TO-247AD