Standard Diode up to 1800V

DSP45-16AZ

  • Electrical Characteristics
    • Catalog # DSP45-16AZ
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 130
    • Max Reverse Recovery Current 480
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.86
    • slope resistance for power loss calculation 7.8
    • Thermal resistance [junction-case] (K/W) 0.55
    • Thermal Resistance caseheatsink KW 0.15
    • Average Continuous Current Rating 45
    • Sample Request Yes
    • Package Type TO-268AA (D3Pak) (2HV)