Standard Diode up to 1800V

DSP8-12AS

  • Electrical Characteristics
    • Catalog # DSP8-12AS
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 160
    • Max Reverse Recovery Current 120
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.79
    • slope resistance for power loss calculation 30
    • Thermal resistance [junction-case] (K/W) 1.5
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 8
    • Sample Request Yes
    • Package Type TO-263AA (D2Pak)