Silicon Schottky

DSTF4060C

  • Electrical Characteristics
    • Catalog # DSTF4060C
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 40
    • Peak Forward Surge Current IFSM (A) 240
    • Vf (V) 0.62
    • Configuration Common Cathode
    • Package Type ITO-220AB
    • IF(AV) 2x20
    • Datasheet
    • Check Stock Order Sample