Ultrafast Rectifier

DSA20C60PB

  • Electrical Characteristics
    • Catalog # DSA20C60PB
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 240
    • Vf (V) 0.86
    • IF(AV) 2x10
    • Package Type TO-220
    • Datasheet
    • Check Stock Order Sample