High Voltage

IXBR42N170

  • Electrical Characteristics
    • Catalog # IXBR42N170
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 57
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.9
    • Configuration Copack (FRED)
    • Package Type PLUS247â„¢
    • Fall Time [Resistive Load] (ns) 740
    • Thermal resistance [junction-case] (K/W) 0.62
    • Collector Current @ 90 ℃ (A) 32