High Voltage

IXBT16N170

  • Electrical Characteristics
    • Catalog # IXBT16N170
    • Status Inactive Part
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 40
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.3
    • Configuration Copack (FRED)
    • Package Type TO-268
    • Fall Time [Resistive Load] (ns) 705
    • Thermal resistance [junction-case] (K/W) 0.5
    • Collector Current @ 90 ℃ (A) 16
    • Driving Voltages (V) 15