High Voltage

IXBT16N170A

  • Electrical Characteristics
    • Catalog # IXBT16N170A
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 16
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 6
    • Configuration Copack (FRED)
    • Package Type TO-268S
    • Fall Time [Resistive Load] (ns) 50
    • Thermal resistance [junction-case] (K/W) 0.83
    • Collector Current @ 90 ℃ (A) 10
    • Driving Voltages (V) 15