High Voltage

IXBT42N170

  • Electrical Characteristics
    • Catalog # IXBT42N170
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 80
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.8
    • Configuration Copack (FRED)
    • Package Type TO-268S
    • Fall Time [Resistive Load] (ns) 740
    • Thermal resistance [junction-case] (K/W) 0.35
    • Collector Current @ 90 ℃ (A) 42
    • Driving Voltages (V) 15