High Voltage

IXBN75N170A

  • Electrical Characteristics
    • Catalog # IXBN75N170A
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 75
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 6
    • Configuration Copack (FRED)
    • Package Type SOT-227
    • Thermal resistance [junction-case] (K/W) 0.2
    • Collector Current @ 90 ℃ (A) 42