Very High Voltage

IXBH10N300HV

  • Electrical Characteristics
    • Catalog # IXBH10N300HV
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 3000
    • Collector Current @ 25 ℃ (A) 34
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.8
    • Configuration Copack (FRED)
    • Package Type TO-247HV
    • Fall Time [Resistive Load] (ns) 1850
    • Thermal resistance [junction-case] (K/W) 0.69
    • Collector Current @ 110 ℃ (A) 10
    • Driving Voltages (V) 15