Very High Voltage

IXBK55N300

  • Electrical Characteristics
    • Catalog # IXBK55N300
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 3000
    • Collector Current @ 25 ℃ (A) 130
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.2
    • Configuration Copack (FRED)
    • Package Type TO-264
    • Fall Time [Resistive Load] (ns) 268
    • Thermal resistance [junction-case] (K/W) 0.2
    • Collector Current @ 90 ℃ (A) 55
    • Driving Voltages (V) 15