Very High Voltage

IXBF42N300

  • Electrical Characteristics
    • Catalog # IXBF42N300
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 3000
    • Collector Current @ 25 ℃ (A) 60
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3
    • Configuration Copack (FRED)
    • Package Type I4-PAK
    • Fall Time [Resistive Load] (ns) 610
    • Thermal resistance [junction-case] (K/W) 0.52
    • Collector Current @ 110 ℃ (A) 24
    • Driving Voltages (V) 15