High Voltage

IXGH16N170AH1

  • Electrical Characteristics
    • Catalog # IXGH16N170AH1
    • Status Phase Out/Obsolete
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 16
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 5
    • Fall Time [Inductive Load] (ns) 35
    • Configuration Copack (Sonic-FRD)
    • Package Type TO-247U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.65
    • Collector Current @ 90 ℃ (A) 11
    • Turn-off Energy @ 125 ℃ (mJ) 0.67
    • Thermal resistance [junction-case] [Diode] (K/W) 1.5
    • Forward Current @ 90 ℃ (A) 17
    • Replaced By Part Number IXYH10N170CV1