High Voltage

IXGT24N170A

  • Electrical Characteristics
    • Catalog # IXGT24N170A
    • Status Inactive Part
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 24
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 6
    • Fall Time [Inductive Load] (ns) 40
    • Configuration Single
    • Package Type TO-268
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.5
    • Collector Current @ 90 ℃ (A) 16
    • Turn-off Energy @ 125 ℃ (mJ) 1.47