Standard

IXDR30N120

  • Electrical Characteristics
    • Catalog # IXDR30N120
    • Status Not for New Designs
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 50
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.9
    • Fall Time [Inductive Load] (ns) 70
    • Configuration Single
    • Package Type PLUS247™
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.6
    • Collector Current @ 90 ℃ (A) 30
    • Turn-off Energy @ 125 ℃ (mJ) 3.4