Standard

IXDH30N120

  • Electrical Characteristics
    • Catalog # IXDH30N120
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 60
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.9
    • Fall Time [Inductive Load] (ns) 70
    • Configuration Single
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.42
    • Collector Current @ 90 ℃ (A) 38
    • Turn-off Energy @ 125 ℃ (mJ) 3.4