Very High Voltage

IXGX75N250

  • Electrical Characteristics
    • Catalog # IXGX75N250
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 2500
    • Collector Current @ 25 ℃ (A) 170
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.7
    • Configuration Single
    • Package Type TO-247 PLUS
    • Fall Time [Resistive Load] (ns) 455
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.16
    • Collector Current @ 110 ℃ (A) 75