Very High Voltage

IXGF25N250

  • Electrical Characteristics
    • Catalog # IXGF25N250
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 2500
    • Collector Current @ 25 ℃ (A) 30
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.9
    • Configuration Single
    • Package Type I4-PAK
    • Fall Time [Resistive Load] (ns) 200
    • Thermal resistance [junction-case] [IGBT] (K/W) 1.1
    • Collector Current @ 110 ℃ (A) 15