High Frequency

IXGN50N120C3H1

  • Electrical Characteristics
    • Catalog # IXGN50N120C3H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 95
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 4.2
    • Fall Time [Inductive Load] (ns) 64
    • Configuration Copack (FRED)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.27
    • Turn-off Energy @ 125 ℃ (mJ) 2.1
    • Collector Current @ 110 ℃ (A) 50
    • Thermal resistance [junction-case] [Diode] (K/W) 0.3
    • Forward Current @ 110 ℃ (A) 58