High Frequency

IXGT30N60C3D1

  • Electrical Characteristics
    • Catalog # IXGT30N60C3D1
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 60
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3
    • Fall Time [Inductive Load] (ns) 47
    • Configuration Copack (FRED)
    • Package Type TO-268
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.56
    • Turn-off Energy @ 125 ℃ (mJ) 0.33
    • Collector Current @ 110 ℃ (A) 30
    • Thermal resistance [junction-case] [Diode] (K/W) 0.9
    • Forward Current @ 110 ℃ (A) 30
    • Obsolete Date 01/11/2019