Low Frequency

IXGA12N100

  • Electrical Characteristics
    • Catalog # IXGA12N100
    • Status Phase Out/Obsolete
    • VCES - Collector-Emitter Voltage (V) 1000
    • Collector Current @ 25 ℃ (A) 24
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.5
    • Fall Time [Inductive Load] (ns) 800
    • Configuration Single
    • Package Type TO-263
    • Thermal resistance [junction-case] [IGBT] (K/W) 1.25
    • Collector Current @ 90 ℃ (A) 12
    • Turn-off Energy @ 125 ℃ (mJ) 6