Low Frequency

IXGH20N100A3

  • Electrical Characteristics
    • Catalog # IXGH20N100A3
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1000
    • Collector Current @ 25 ℃ (A) 40
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.3
    • Package Type TO-247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.83
    • Collector Current @ 90 ℃ (A) 20