Low Frequency

IXGH36N60A3

  • Electrical Characteristics
    • Catalog # IXGH36N60A3
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 600
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.4
    • Fall Time [Inductive Load] (ns) 325
    • Configuration Single
    • Package Type TO-247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.56
    • Turn-off Energy @ 125 ℃ (mJ) 5.3
    • Collector Current @ 110 ℃ (A) 36