Low Frequency

IXGM25N100A

  • Electrical Characteristics
    • Catalog # IXGM25N100A
    • Status Phase Out/Obsolete
    • VCES - Collector-Emitter Voltage (V) 1000
    • Collector Current @ 25 ℃ (A) 50
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 4
    • Fall Time [Inductive Load] (ns) 500
    • Configuration Single
    • Package Type Package Unavailable
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.62
    • Collector Current @ 90 ℃ (A) 25
    • Turn-off Energy @ 125 ℃ (mJ) 8