Low Frequency

IXGN120N60A3D1

  • Electrical Characteristics
    • Catalog # IXGN120N60A3D1
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 200
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.35
    • Fall Time [Inductive Load] (ns) 260
    • Configuration Copack (FRED)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.21
    • Turn-off Energy @ 125 ℃ (mJ) 10.4
    • Collector Current @ 110 ℃ (A) 120
    • Thermal resistance [junction-case] [Diode] (K/W) 0.85
    • Forward Current @ 110 ℃ (A) 36