Low Frequency

IXGP28N60A3M

  • Electrical Characteristics
    • Catalog # IXGP28N60A3M
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 38
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.4
    • Fall Time [Inductive Load] (ns) 260
    • Configuration Single
    • Package Type TO-220FP
    • Thermal resistance [junction-case] [IGBT] (K/W) 1.94
    • Turn-off Energy @ 125 ℃ (mJ) 4.2
    • Collector Current @ 110 ℃ (A) 15