Low Frequency

IXSH30N60B2D1

  • Electrical Characteristics
    • Catalog # IXSH30N60B2D1
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 48
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.5
    • Fall Time [Inductive Load] (ns) 140
    • Configuration Copack (FRED)
    • Package Type TO-247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.5
    • Turn-off Energy @ 125 ℃ (mJ) 1.18
    • Obsolete Date 01/11/2019