Mid Frequency

IXGK50N90B2D1

  • Electrical Characteristics
    • Catalog # IXGK50N90B2D1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 900
    • Collector Current @ 25 ℃ (A) 75
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.7
    • Fall Time [Inductive Load] (ns) 200
    • Configuration Copack (FRED)
    • Package Type TO-264U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.31
    • Turn-off Energy @ 125 ℃ (mJ) 8.7
    • Collector Current @ 110 ℃ (A) 50
    • Thermal resistance [junction-case] [Diode] (K/W) 0.9
    • Forward Current @ 110 ℃ (A) 15