Mid Frequency

IXGN82N120B3H1

  • Electrical Characteristics
    • Catalog # IXGN82N120B3H1
    • Status Phase Out/Obsolete
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 145
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.2
    • Fall Time [Inductive Load] (ns) 100
    • Configuration Copack (FRED)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.21
    • Turn-off Energy @ 125 ℃ (mJ) 7.1
    • Collector Current @ 110 ℃ (A) 64
    • Thermal resistance [junction-case] [Diode] (K/W) 0.42
    • Forward Current @ 110 ℃ (A) 42
    • Replaced By Part Number IXYN100N120B3H1