BiMOSFETs

MMIX4B20N300

  • Electrical Characteristics
    • Catalog # MMIX4B20N300
    • Status Not for New Designs
    • VCES - Collector-Emitter Voltage (V) 3000
    • Collector Current @ 25 ℃ (A) 34
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.2
    • Configuration Copack (FRED)
    • Package Type SMPD
    • Fall Time [Resistive Load] (ns) 504
    • Thermal resistance [junction-case] (K/W) 0.83
    • Collector Current @ 110 ℃ (A) 14