Standard

MMIX1G75N250

  • Electrical Characteristics
    • Catalog # MMIX1G75N250
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 2500
    • Collector Current @ 25 ℃ (A) 110
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.9
    • Configuration Single
    • Package Type SMPD
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.29
    • Collector Current @ 90 ℃ (A) 65